??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XA-027-D18,0-4
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-027-D18,0-4
VERF
Availability
Available
BC
Order code
BAM037J
TC
Product identifier
BAM MC-XA-027-D18,0-4
PX
Product view
56715_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.053 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for sensors Ø18 mm, For M18 sensors, Material = 1.4404 stainless steel, Dimension = 12 x 26 x 36 mm, Mounting part = Screw M4
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.